Batch CAD Cart (0)
  • Cart is empty
Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.
Unit of Measure
Items
361

361 1X1X3/4X3/4 BLK CI CROSS

361

361 11/4X11/4X1X1 BLK CI CROSS

361

361 11/2X1X1X1 BLK CI CROSS

361

361 11/2X11/4X1X1 BLK CI CROSS

361

361 11/2X11/2X1X1 BLK CI CROSS
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4
Type N/A Cross
Style N/A FNPT x FNPT x FNPT x FNPT
Nominal Size N/A 1 x 1 x 3/4 x 3/4 in N/A 1 1/4 x 1 1/4 x 1 x 1 in N/A 1 1/2 x 1 x 1 x 1 in N/A 1 1/2 x 1 1/4 x 1 x 1 in N/A 1 1/2 x 1 1/2 x 1 x 1 in
Material N/A Cast Iron conforming ASTM A-126 (A)
Coatings N/A Black
Max. Rated Pressure N/A 175 psi
Product Number N/A 0300111606 N/A 0300111804 N/A 0300112604 N/A 0300112307 N/A 0300112000
UPC Code N/A 69029101526 N/A 69029101527 N/A 69029101532 N/A 69029101531 N/A 69029101530
HPH Code N/A 002GR0878 N/A 002GR0881 N/A 002GR0895 N/A 002GR0892 N/A 002GR0888
Weight N/A 1.30 lb N/A 2.04 lb N/A 2.74 lb N/A 2.67 lb N/A 2.51 lb