Batch CAD Cart (0)
  • Cart is empty
Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.
Unit of Measure
Items
360

360 1/2 BLK CI CROSS

360

360 3/4 BLK CI CROSS

360

360 1 BLK CI CROSS

360

360 11/4 BLK CI CROSS

360

360 11/2 BLK CI CROSS
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4
Type N/A Cross
Style N/A FNPT x FNPT x FNPT x FNPT
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Cast Iron conforming ASTM A-126 (A)
Coatings N/A Black
Max. Rated Pressure N/A 175 psi
Product Number N/A 0300108701 N/A 0300108800 N/A 0300109006 N/A 0300109204 N/A 0300109402
UPC Code N/A 69029101515 N/A 69029101516 N/A 69029101517 N/A 69029101518 N/A 69029101519
HPH Code N/A 002GR0853 N/A 002GR0854 N/A 002GR0855 N/A 002GR0856 N/A 002GR0857
Weight N/A 2.8 lb N/A 1.03 lb N/A 1.59 lb N/A 2.42 lb N/A 3.21 lb