Batch CAD Cart (0)
  • Cart is empty
Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.
Unit of Measure
Items
356R

356R 1X1/2 BLK CI 45 ELL

356R

356R 1X1/2 GALV CI 45 ELL (356)
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1
Type N/A Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 1 x 1/2 in
Material N/A Cast Iron conforming to ASTM A-126 (A)
Coatings N/A Black N/A Galvanized
Max. Rated Pressure N/A 175 psi
Product Number N/A 0300029840 N/A 0301029849
UPC Code N/A 69029101251 N/A 69029101735
HPH Code N/A 002GR0275 N/A 002GR2275
Weight N/A 0.95 lb