Batch CAD Cart (0)
  • Cart is empty
Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.
Unit of Measure
Items
356A

356A 3/4 BLK CI 22-1/2 ELL

356A

356A 1 BLK CI 22-1/2 ELL

356A

356A 11/4 BLK CI 22-1/2 ELL

356A

356A 11/2 BLK CI 22-1/2 ELL

356A

356A 2 BLK CI 22-1/2 ELL
Industry Standards/Certifications N/A ASME B16.4; ASTM A- 126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4
Type N/A Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in N/A 2 in
Material N/A Cast Iron conforming A 126(A)
Coatings N/A Black
Max. Rated Pressure N/A 175 psi
Product Number N/A 0300030004 N/A 0300030103 N/A 0300030202 N/A 0300030301 N/A 0300030400
UPC Code N/A 69029101252 N/A 69029101253 N/A 69029101254 N/A 69029171749 N/A 69029101255
HPH Code N/A 002GR0285 N/A 002GR0286 N/A 002GR0287 N/A 002GR0288 N/A 002GR0289
Weight N/A 0.52 lb N/A 0.80 lb N/A 1.4 lb N/A 1.64 lb N/A 2.5 lb