Items |
![]() 1/2x1/4-352-Black 352 1/2X1/4 BLK CI 90 ELL |
![]() 1/2x3/8-352-Black 352 1/2X3/8 BLK CI 90 ELL |
![]() 3/4x1/2-352-Black 352 3/4X1/2 BLK CI 90 ELL |
![]() 1x1/2-352-Black 352 1X1/2 BLK CI 90 ELL |
![]() 1x3/4-352-Black 352 1X3/4 BLK CI 90 ELL |
|||||
Industry Standards/Certifications | N/A ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1 | |||||||||
Type | N/A Elbow | |||||||||
Style | N/A FNPT x FNPT | |||||||||
Nominal Size | N/A 1/2 x 1/4 in | N/A 1/2 x 3/8 in | N/A 3/4 x 1/2 in | N/A 1 x 1/2 in | N/A 1 x 3/4 in | |||||
Material | N/A Cast Iron conforming to ASTM A-126 (A) | |||||||||
Max. Rated Pressure | N/A 175 psi | |||||||||
Product Number | N/A 0300012002 | N/A 0300011806 | N/A 0300012200 | N/A 0300012606 | N/A 0300012408 | |||||
UPC Code | N/A 69029101202 | N/A 69029101201 | N/A 69029101203 | N/A 69029101205 | N/A 69029101204 | |||||
HPH Code | N/A 002GR0031 | N/A 002GR0030 | N/A 002GR0032 | N/A 002GR0036 | N/A 002GR0035 | |||||
Weight | N/A 0.40 lb | N/A 0.34 lb | N/A 0.51 lb | N/A 0.67 lb | N/A 0.76 lb | |||||
Coatings | N/A Black | |||||||||
|