Batch CAD Cart (0)
  • Cart is empty
Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.
Unit of Measure
Items
351

351 1/4 BLK CI 90 ELL

351

351 3/8 BLK CI 90 ELL

351

351 1/2 BLK CI 90 ELL

351

351 3/4 BLK CI 90 ELL

351

351 1 BLK CI 90 ELL
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1
Type N/A Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in
Material N/A Cast Iron conforming to ASTM A-126 (A)
Coatings N/A Black
Max. Rated Pressure N/A 175 psi
Product Number N/A 0300000205 N/A 0300000403 N/A 0300000601 N/A 0300000809 N/A 0300001005
UPC Code N/A 69029101186 N/A 69029101187 N/A 69029101188 N/A 69029101189 N/A 69029101190
HPH Code N/A 002GR0002 N/A 002GR0003 N/A 002GR0004 N/A 002GR0005 N/A 002GR0006
Weight N/A 0.16 lb N/A 0.25 lb N/A 0.40 lb N/A 0.6 lb N/A 0.92 lb