Batch CAD Cart (0)
  • Cart is empty
Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.
Unit of Measure
Items
1538

1538 21/2 CI SAFETY VALVE DISCHARGE ELL

1538

1538 3 CI SAFETY VALVE DISCHARGE ELL

1538

1538 4 CI SAFETY VALVE DISCHARGE ELL
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126 (A)or (B); ASTM A-153; ASME B1.20.1
Type N/A Elbow
Style N/A Threaded
Nominal Size N/A 2 1/2 in N/A 3 in N/A 4 in
Material N/A Cast Iron conforming A 126(A)
Coatings N/A Black
Max. Rated Pressure N/A 175 psi
Product Number N/A 0300300050 N/A 0300300100 N/A 0300300209
UPC Code N/A 69029101672 N/A 69029101673 N/A 69029101674
HPH Code N/A 002GR5958 N/A 002GR5959 N/A 002GR5961
Weight N/A 12 lb N/A 15 lb N/A 27 lb