Batch CAD Cart (0)
  • Cart is empty
Class 250 (extra heavy) iron flanges are manufactured to American National Standard ASME B16.1 and are marked 250. Class 250 iron flanges are available in both black painted and galvanized.
Unit of Measure
Items
Fig. 1025

1025 11/4X51/4 XH BLK CI F&D THRD FLG

Fig. 1025

1025 11/2X61/8 XH BLK CI F&D THRD FLG

Fig. 1025

1025 2X61/2 XH BLK CI F&D THRD FLG

Fig. 1025

1025 2X61/2 XH GALV CI F&D THRD FLG

Fig. 1025

1025 21/2X71/2 XH BLK CI F&D THRD FLG
Industry Standards/Certifications N/A ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1
Type N/A Flange
Style N/A FNPT
Nominal Size N/A 1 1/4 in N/A 1 1/52 in N/A 2 in N/A 2 in N/A 2 1/2 in
Material N/A Cast Iron conforming ASTM A- 126 (A) or (B)
Coatings N/A Black N/A Black N/A Black N/A Galvanized N/A Black
Max. Rated Pressure N/A 500 psi
Product Number N/A 0308500107 N/A 0308500206 N/A 0308500305 N/A 0309500403 N/A 0308500404
UPC Code N/A 69029102226 N/A 69029102227 N/A 69029102228 N/A 69029102293 N/A 69029102229
HPH Code N/A NA
Weight N/A 3.75 lb N/A 5.75 lb N/A 6.5 lb N/A 6.5 lb N/A 9.5 lb