Batch CAD Cart (0)
  • Cart is empty
Class 125 (standard) iron flanges are manufactured to American National Standard ASME B16.1 except as noted. Class 125 iron flanges are available in both black painted and galvanized.
Unit of Measure
Items
Fig. 1016

1016 1X5 BLK CI THRD F&D RED FLG

Fig. 1016

1016 1X6 BLK CI THRD F&D RED FLG

Fig. 1016

1016 1X71/2 BLK CI THRD F&D RED FLG

Fig. 1016

1016 11/4X5 BLK CI THRD F&D RED FLG

Fig. 1016

1016 11/4X6 BLK CI THRD F&D RED FLG
Industry Standards/Certifications N/A ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1
Type N/A Flange
Style N/A FNPT
Nominal Size N/A 1 in N/A 1 in N/A 1 in N/A 1 1/4 in N/A 1 1/4 in
Material N/A Cast Iron conforming ASTM A- 126 (A) or (B)
Coatings N/A Black
Max. Rated Pressure N/A 200 psi
Product Number N/A 0308006501 N/A 0308006907 N/A 0308007806 N/A 0308006600 N/A 0308007004
UPC Code N/A 69029102146 N/A 69029102148 N/A 69029102153 N/A 69029102147 N/A 69029102149
HPH Code N/A NA
Weight N/A 2.75 lb N/A 5 lb N/A 9 lb N/A 2.5 lb N/A 4.75 lb