Batch CAD Cart (0)
  • Cart is empty
Class 125 (standard) iron flanges are manufactured to American National Standard ASME B16.1 except as noted. Class 125 iron flanges are available in both black painted and galvanized.
Unit of Measure
Items
Fig. 1011

1011 3/4X37/8 BLK CI THRD F&D FLANGE

Fig. 1011

1011 3/4X3-7/8 GALV CI F&D THRD FLNG

Fig. 1011

1011 1X41/4 BLK CI THRD F&D FLANGE

Fig. 1011

1011 1X4-1/4 GALV CI F&D THRD FLNG

Fig. 1011

1011 11/4X45/8 BLK CI THRD F&D FLANGE
Industry Standards/Certifications N/A ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1
Type N/A Flange
Style N/A FNPT
Nominal Size N/A 3/4 in N/A 3/4 in N/A 1 in N/A 1 in N/A 1 1/4 in
Material N/A Cast Iron conforming ASTM A- 126 (A) or (B)
Coatings N/A Black N/A Galvanized N/A Black N/A Galvanized N/A Black
Max. Rated Pressure N/A 200 psi
Product Number N/A 0308002005 N/A 0309002103 N/A 0308002203 N/A 0309002202 N/A 0308002401
UPC Code N/A 69029102130 N/A 69029102251 N/A 69029102131 N/A 69029102252 N/A 69029102132
HPH Code N/A NA
Weight N/A 1.5 lb N/A 1.5 lb N/A 1.75 lb N/A 1.75 lb N/A 2.00 lb