| Items |
3x2-826-Black 826 3X2 BLK CI F&D FLGD ECC RED |
3x2 1/2-826-Black 826 3X21/2 BLK CI F&D FLGD ECC RED |
4x2-826-Black 826 4X2 BLK CI F&D FLGD ECC RED |
4x2 1/2-826-Black 826 4X21/2 BLK CI F&D FLGD ECC RED |
4x3-826-Black 826 4X3 BLK CI F&D FLGD ECC RED |
|||||
| Industry Standards/Certifications | N/A ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1 | |||||||||
| Type | N/A Redcuer | |||||||||
| Style | N/A Flange x Flange | |||||||||
| Nominal Size | N/A 3 x 2 in | N/A 3 x 2 1/2 in | N/A 4 x 2 in | N/A 4 x 2 1/2 in | N/A 4 x 3 in | |||||
| Material | N/A Cast Iron conforming A 126(A) or (B) | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 200 psi | |||||||||
| Product Number | N/A 0306068602 | N/A 0306068503 | N/A 0306069402 | N/A 0306069204 | N/A 0306069006 | |||||
| UPC Code | N/A 69029102040 | N/A 69029102039 | N/A 69029102043 | N/A 69029102042 | N/A 69029102041 | |||||
| HPH Code | N/A 003GR6392 | N/A 003GR6391A | N/A 003GR6393B | N/A 003GR6393A | N/A 003GR6393 | |||||
| Weight | N/A 16 lb | N/A 22 lb | N/A 28.0 lb | N/A 28.0 lb | N/A 28.0 lb | |||||
|
|
||||||||||