Items |
![]() 2x1 1/2-825-Black 825 2X11/2 BLK CI F&D FLGD CONC RED |
![]() 2 1/2x1 1/2-825-Black 825 21/2X11/2 BLK CI F&D FLGD CONC RED |
![]() 2 1/2x2-825-Black 825 21/2X2 BLK CI F&D FLGD CONC RED |
![]() 3x1 1/2-825-Black 825 3X11/2 BLK CI F&D FLGD CONC RED |
![]() 3x2-825-Black 825 3X2 BLK CI F&D FLGD CONC RED |
|||||
Industry Standards/Certifications | N/A ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1 | |||||||||
Type | N/A Reducer | |||||||||
Style | N/A Flange x Flange | |||||||||
Nominal Size | N/A 2 x 1 1/2 in | N/A 2 1/2 x 1 1/2 in | N/A 2 1/2 x 2 in | N/A 3 x 1 1/2 in | N/A 3 x 2 in | |||||
Material | N/A Cast Iron conforming A 126(A) or (B) | |||||||||
Coatings | N/A Black | |||||||||
Max. Rated Pressure | N/A 200 psi | |||||||||
Product Number | N/A 0306057506 | N/A 0306058009 | N/A 0306057803 | N/A 0306058603 | N/A 0306058405 | |||||
UPC Code | N/A 69029102011 | N/A 69029102013 | N/A 69029102012 | N/A 69029102016 | N/A 69029102015 | |||||
HPH Code | N/A 003GR6349A | N/A 003GR6350 | N/A 003GR6349B | N/A 003GR6353 | N/A 003GR6352 | |||||
Weight | N/A 12 lb | N/A 12 lb | N/A 14 lb | N/A 14 lb | N/A 16 lb | |||||
|