Batch CAD Cart (0)
  • Cart is empty
All standard or “class 125” cast iron flanged fittings are manufactured to ASME specifications and are marked 125 for pipe sizes 12 NPS (300 DN) and smaller; and have plain faces. Unless otherwise specified, cast iron flanged fittings are drilled and faced in accordance with ASME B 16.1. Cast iron flanged fittings are available in both black painted and galvanized.
Unit of Measure
Items
823

823 3 BLK CI F&D FLGD LATERAL

823

823 4 BLK CI F&D FLGD LATERAL

823

823 6 BLK CI F&D FLGD LATERAL

823

823 8 BLK CI F&D FLGD LATERAL
Industry Standards/Certifications N/A ASME B16.1; ASTM A-126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1
Type N/A Y-Branch
Style N/A Flange x Flange x Flange
Nominal Size N/A 3 in N/A 4 in N/A 6 in N/A 8 in
Material N/A Cast Iron conforming ASTM A-126 (A) or (B)
Coatings N/A Black
Max. Rated Pressure N/A 200 psi
Product Number N/A 0306050402 N/A 0306050600 N/A 0306051004 N/A 0306051202
UPC Code N/A 69029101999 N/A 69029102000 N/A 69029102001 N/A 69029102002
HPH Code N/A 003GR6295 N/A 003GR6296 N/A 003GR6298 N/A 003GR6299
Weight N/A 44 lb N/A 75 lb N/A 125.0 lb N/A 210.00 lb