| Items |
2-821-Black 821 2 BLK CI F&D FLGD CROSS |
3-821-Black 821 3 BLK CI F&D FLGD CROSS |
4-821-Black 821 4 BLK CI F&D FLGD CROSS |
6-821-Black 821 6 BLK CI F&D FLGD CROSS |
||||
| Industry Standards/Certifications | N/A ASME B16.1; ASTM A- 126 (A) OR (B); ASTN A-153; ASME B1.20.1; ASME B16.1 | |||||||
| Type | N/A Cross | |||||||
| Style | N/A Flange x Flange x Flange x Flange | |||||||
| Nominal Size | N/A 2 in | N/A 3 in | N/A 4 in | N/A 6 in | ||||
| Material | N/A Cast Iron conforming ASTM A-126 (A) or (B) | |||||||
| Coatings | N/A Black | |||||||
| Max. Rated Pressure | N/A 200 psi | |||||||
| Product Number | N/A 0306055005 | N/A 0306055401 | N/A 0306055609 | N/A 0306056003 | ||||
| UPC Code | N/A 69029102004 | N/A 69029102005 | N/A 69029102006 | N/A 69029102007 | ||||
| HPH Code | N/A 003GR6331 | N/A 003GR6333 | N/A 003GR6334 | N/A 003GR6336 | ||||
| Weight | N/A 28.0 lb | N/A 48 lb | N/A 82 lb | N/A 135.0 lb | ||||
|
|
||||||||