Batch CAD Cart (0)
  • Cart is empty
All standard or “class 125” cast iron flanged fittings are manufactured to ASME specifications and are marked 125 for pipe sizes 12 NPS (300 DN) and smaller; and have plain faces. Unless otherwise specified, cast iron flanged fittings are drilled and faced in accordance with ASME B 16.1. Cast iron flanged fittings are available in both black painted and galvanized.
Unit of Measure
Items
812

812 3X3X2 BLK CI F&D FLGD TEE

812

812 4X4X2 BLK CI F&D FLGD TEE

812

812 4X4X3 BLK CI F&D FLGD TEE

812

812 4X4X6 BLK CI F&D FLGD TEE

812

812 6X4X4 BLK CI F&D FLGD TEE
Industry Standards/Certifications N/A ASME B16.1; ASTM A-126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1
Type N/A Tee
Style N/A Flange x Flange x Flange
Nominal Size N/A 3 x 3 x 2 in N/A 4 x 4 x 2 in N/A 4 x 4 x 3 in N/A 4 x 4 x 6 in N/A 6 x 4 x 4 in
Material N/A Cast Iron conforming A 126(A) or (B)
Coatings N/A Black
Max. Rated Pressure N/A 200 psi
Product Number N/A 0306031808 N/A 0306033200 N/A 0306032806 N/A 0306039603 N/A 0306038209
UPC Code N/A 69029101940 N/A 69029101946 N/A 69029101944 N/A 69029101970 N/A 69029101965
HPH Code N/A 003GR6208 N/A 003GR6218 N/A 003GR6216 N/A 003GR6214 N/A 003GR6243
Weight N/A 34 lb N/A 51 lb N/A 57.0 lb N/A 88.00 lb N/A 88.00 lb