| Items |
1 1/2-811-Black 811 11/2 BLK CI F&D FLGD TEE |
2-811-Black 811 2 BLK CI F&D FLGD TEE |
2 1/2-811-Black 811 21/2 BLK CI F&D FLGD TEE |
3-811-Black 811 3 BLK CI F&D FLGD TEE |
4-811-Black 811 4 BLK CI F&D FLGD TEE |
|||||
| Industry Standards/Certifications | N/A ASME B16.1; ASTM A-126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1 | |||||||||
| Type | N/A Tee | |||||||||
| Style | N/A Flange x Flange x Flange | |||||||||
| Nominal Size | N/A 1 1 /2 in | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | |||||
| Material | N/A Cast Iron conforming A 126(A) or (B) | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 500 psi | |||||||||
| Product Number | N/A 0306027202 | N/A 0306027400 | N/A 0306027608 | N/A 0306027806 | N/A 0306028200 | |||||
| HPH Code | N/A 003GR6177 | N/A 003GR6178 | N/A 003GR6179 | N/A 003GR6180 | N/A 003GR6182 | |||||
| UPC Code | N/A 69029101926 | N/A 69029101927 | N/A 69029101928 | N/A 69029101929 | N/A 69029101930 | |||||
| Weight | N/A 15 lb | N/A 21.00 lb | N/A 30.0 lb | N/A 37 lb | N/A 64.0 lb | |||||
|
|
||||||||||