| Items |
4-805-Black 805 4 BLK CI F&D FLGD 90 RD BASE ELL |
6-805-Black 805 6 BLK CI F&D FLGD 90 RD BASE ELL |
||
| Industry Standards/Certifications | N/A ASME B16.1; ASTM A-126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1 | |||
| Type | N/A Elbow | |||
| Style | N/A Flange x Flange | |||
| Nominal Size | N/A 4 in | N/A 6 in | ||
| Material | N/A Cast Iron conforming to ASTM A-126 (A) | |||
| Coatings | N/A Black | |||
| Max. Rated Pressure | N/A 200 psi | |||
| Product Number | N/A 0306023003 | N/A 0306023409 | ||
| UPC Code | N/A 69029101921 | N/A 69029101923 | ||
| HPH Code | N/A 003GR6119 | N/A 003GR6121 | ||
| Weight | N/A 67.7 lb | N/A 109.19 lb | ||
|
|
||||