| Items |
2-804-Black 804 2 BLK CI F&D LR 90 FLGD ELL |
3-804-Black 804 3 BLK CI F&D LR 90 FLGD ELL |
4-804-Black 804 4 BLK CI F&D LR 90 FLGD ELL |
6-804-Black 804 6 BLK CI F&D LR 90 FLGD ELL |
10-804-Black 804 10 BLK CI F&D LR 90 FLGD ELL |
|||||
| Industry Standards/Certifications | N/A ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1 | |||||||||
| Type | N/A Elbow | |||||||||
| Style | N/A Flange x Flange | |||||||||
| Nominal Size | N/A 2 in | N/A 3 in | N/A 4 in | N/A 6 in | N/A 10 in | |||||
| Material | N/A Cast Iron conforming A 126(A) or (B) | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A 200 psi | |||||||||
| Product Number | N/A 0306009408 | N/A 0306009804 | N/A 0306010208 | N/A 0306010604 | N/A 0306011008 | |||||
| UPC Code | N/A 69029101887 | N/A 69029101889 | N/A 69029101890 | N/A 69029101892 | N/A 69029101894 | |||||
| HPH Code | N/A 003GR6058 | N/A 003GR6060 | N/A 003GR6062 | N/A 003GR6064 | N/A 003GR6066 | |||||
| Weight | N/A 16 lb | N/A 28.0 lb | N/A 48 lb | N/A 85 lb | N/A 230 lb | |||||
|
|
||||||||||