| Items |
2-802-Black 802 2 BLK CI F&D FLGD 45 ELL |
2 1/2-802-Black 802 21/2 BLK CI F&D FLGD 45 ELL |
3-802-Black 802 3 BLK CI F&D FLGD 45 ELL |
4-802-Black 802 4 BLK CI F&D FLGD 45 ELL |
5-802-Black 802 5 BLK CI F&D FLGD 45 ELL |
|||||
| Industry Standards/Certifications | N/A ASME B16.1 | |||||||||
| Type | N/A Elbow | |||||||||
| Style | N/A Flanged x Flanged | |||||||||
| Nominal Size | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | |||||
| Material | N/A Cast Iron conforming to ASTM A - 126 (A) - (B) | |||||||||
| Coatings | N/A Black | |||||||||
| Max. Rated Pressure | N/A | |||||||||
| Product Number | N/A 0306019209 | N/A 0306019407 | N/A 0306019605 | N/A 0306020009 | N/A 0306020207 | |||||
| UPC Code | N/A 69029101908 | N/A 69029101909 | N/A 69029101910 | N/A 69029101911 | N/A 69029101912 | |||||
| HPH Code | N/A 003GR6152 | N/A 003GR6153 | N/A 003GR6154 | N/A 003GR6156 | N/A 003GR6157 | |||||
| Weight | N/A 12 lb | N/A 17 lb | N/A 20 lb | N/A 36 lb | N/A 45 lb | |||||
|
|
||||||||||