Batch CAD Cart (0)
  • Cart is empty
All standard or “class 125” cast iron flanged fittings are manufactured to ASME specifications and are marked 125 for pipe sizes 12 NPS (300 DN) and smaller; and have plain faces. Unless otherwise specified, cast iron flanged fittings are drilled and faced in accordance with ASME B 16.1. Cast iron flanged fittings are available in both black painted and galvanized.
Unit of Measure
Items
801

801 11/2 BLK CI F&D 90 FLGD ELL

801

801 2 BLK CI F&D 90 FLGD ELL

801

801 21/2 BLK CI F&D 90 FLGD ELL

801

801 3 BLK CI F&D 90 FLGD ELL

801

801 4 BLK CI F&D 90 FLGD ELL
Industry Standards/Certifications N/A ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1
Type N/A Elbow
Style N/A Flange x Flange
Nominal Size N/A 1 1/2 in N/A 2 in N/A 2 1/2 in N/A 3 in N/A 4 in
Material N/A Cast Iron conforming A 126(A) or (B)
Coatings N/A Black
Max. Rated Pressure N/A 200 psi
Product Number N/A 0306000209 N/A 0306000407 N/A 0306000605 N/A 0306000803 N/A 0306001207
UPC Code N/A 69029101856 N/A 69029101857 N/A 69029101858 N/A 69029101859 N/A 69029101860
HPH Code N/A 003GR6000 N/A 003GR6001 N/A 003GR6002 N/A 003GR6003 N/A 003GR6005
Weight N/A 9 lb N/A 14 lb N/A 19 lb N/A 24 lb N/A 41.0 lb