Batch CAD Cart (0)
  • Cart is empty
Anvil drainage fittings have sufficient sweep to allow free unobstructed flow. They are made with a shoulder of the same diameter as the inside of the pipe, in accordance with ASME B16.12, Type 1. Thus, continuous passage is created when the pipe is screwed to the shoulder, leaving no place for solid matter to collect and clog in the pipe.
Unit of Measure
Items
754

754 11/2 BLK CI DRG BATH P-TRAP

754

754 2 BLK CI DRG BATH P-TRAP
Industry Standards/Certifications N/A ASME B16.12, Type 1; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12
Type N/A Trap
Style N/A FNPT x FNPT
Nominal Size N/A 1 1/2 in N/A 2 in
Material N/A Cast Iron conforming to ASTM A-126 (A)
Coatings N/A Black
Max. Rated Pressure N/A
Product Number N/A 0302962006 N/A 0302962105
UPC Code N/A 69029101815 N/A 69029101816
HPH Code N/A 003GR0993 N/A 003GR0994
Weight N/A 3.87 lb N/A 6.25 lb