Batch CAD Cart (0)
  • Cart is empty
Anvil drainage fittings have sufficient sweep to allow free unobstructed flow. They are made with a shoulder of the same diameter as the inside of the pipe, in accordance with ASME B16.12, Type 1. Thus, continuous passage is created when the pipe is screwed to the shoulder, leaving no place for solid matter to collect and clog in the pipe.
Unit of Measure
Items
753

753 11/2 BLK CI DRG COUPLING

753

753 11/2 GALV CI DRG COUPLING
Industry Standards/Certifications N/A ASME B16.12, Type 1; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12
Type N/A Coupling
Style N/A FNPT x FNPT
Nominal Size N/A 1 1/2 in
Material N/A Cast Iron conforming ASTM A-126 (A)
Coatings N/A Black N/A Galvanized
Max. Rated Pressure N/A 175 psi
Product Number N/A 0302960109 N/A 0303960108
UPC Code N/A 69029101814 N/A 69029173196
HPH Code N/A 003GR1197 N/A 003GR3197
Weight N/A 1.75 lb