Batch CAD Cart (0)
  • Cart is empty
Anvil drainage fittings have sufficient sweep to allow free unobstructed flow. They are made with a shoulder of the same diameter as the inside of the pipe, in accordance with ASME B16.12, Type 1. Thus, continuous passage is created when the pipe is screwed to the shoulder, leaving no place for solid matter to collect and clog in the pipe.
Unit of Measure
Items
752

752 11/2 BLK CI DRG W/CO P-TRAP

752

752 3 BLK CI DRG W/CO P-TRAP

752

752 11/2 GALV CI DRG P-TRAP W/CO

752

752 3 GALV CI DRG P-TRAP W/CO
Industry Standards/Certifications N/A ASME B16.12, Type 1; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12
Type N/A Trap
Style N/A FNPT x FNPT
Nominal Size N/A 1 1/2 in N/A 3 in N/A 1 1/2 in N/A 3 in
Material N/A Cast Iron conforming to ASTM A-126 (A)
Coatings N/A Black N/A Black N/A Galvanized N/A Galvanized
Max. Rated Pressure N/A
Product Number N/A 0302959101 N/A 0302959408 N/A 0303959100 N/A 0303959407
UPC Code N/A 69029101810 N/A 69029101812 N/A 69029173197 N/A 69029173198
HPH Code N/A 003GR0971A N/A 003GR0971C N/A 003GR2971A N/A 003GR2971C
Weight N/A 4.69 lb N/A 16.87 lb N/A 4.69 lb N/A 16.87 lb