Items |
![]() 2x2x1 1/2-735-Black 735 2X2X11/2 BLK CI DRG 45 WYE |
![]() 4x4x3-735-Black 735 4X4X3 BLK CI DRG 45 WYE |
![]() 2x2x1 1/2-735-Galvanized 735 2X2X11/2 GALV CI DRG 45 WYE |
|||
Industry Standards/Certifications | N/A ASME B16.12, Type 1; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.12 | |||||
Type | N/A Y-Branch | |||||
Style | N/A FNPT x FNPT x FNPT | |||||
Nominal Size | N/A 2 x 2 x 1 1/2 in | N/A 4 x 4 x 3 in | N/A 2 x 2 x 1 1/2 in | |||
Material | N/A Cast Iron conforming ASTM A-126 (A) | |||||
Coatings | N/A Black | N/A Black | N/A Galvanized | |||
Max. Rated Pressure | N/A | |||||
Product Number | N/A 0302944103 | N/A 0302945001 | N/A 0303944102 | |||
UPC Code | N/A 69029101802 | N/A 69029101804 | N/A 69029173195 | |||
HPH Code | N/A 003GR0752 | N/A 003GR0761 | N/A 003GR2752 | |||
Weight | N/A 4.83 lb | N/A 20.63 lb | N/A 4.83 lb | |||
|