Batch CAD Cart (0)
  • Cart is empty
Anvil drainage fittings have sufficient sweep to allow free unobstructed flow. They are made with a shoulder of the same diameter as the inside of the pipe, in accordance with ASME B16.12, Type 1. Thus, continuous passage is created when the pipe is screwed to the shoulder, leaving no place for solid matter to collect and clog in the pipe.
Unit of Measure
Items
708

708 11/2 BLK CI DRG 11-1/4 ELL

708

708 2 BLK CI DRG 11-1/4 ELL
Industry Standards/Certifications N/A ASME B16.12, Type 1; ASTM A- 126 (A); ASTM A-153; ASME B1.20.1; ASME B16.1
Type N/A Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 1 1/2 in N/A 2 in
Material N/A Cast Iron conforming A 126(A)
Coatings N/A Black
Max. Rated Pressure N/A
Product Number N/A 0302914106 N/A 0302914205
UPC Code N/A 69029101774 N/A 69029101775
HPH Code N/A 003GR0274 N/A 003GR0275
Weight N/A 1.81 lb N/A 2.69 lb