Batch CAD Cart (0)
  • Cart is empty
Anvil drainage fittings have sufficient sweep to allow free unobstructed flow. They are made with a shoulder of the same diameter as the inside of the pipe, in accordance with ASME B16.12, Type 1. Thus, continuous passage is created when the pipe is screwed to the shoulder, leaving no place for solid matter to collect and clog in the pipe.
Unit of Measure
Items
702A

702A 11/2 BLK CI DRG XL/T 90 ELL

702A

702A 2 BLK CI DRG XL/T 90 ELL
Industry Standards/Certifications N/A ASME B16.12 Type 1; ASTM A-126(A); ASTM A-153; ASME B1.20.1
Type N/A Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 1 1/2 in N/A 2 in
Material N/A Cast Iron conforming to ASTM A-126 (A)
Coatings N/A Black
Max. Rated Pressure N/A
Product Number N/A 0302906102 N/A 0302906201
UPC Code N/A 69029101762 N/A 69029157619
HPH Code N/A 003GR0069 N/A 003GR0070
Weight N/A 2.62 lb N/A 4.54 lb