| Items |
2-78FP 78FP 2 UL/ULC/FM GRVD CHK VLV |
2 1/2-78FP 78FP 21/2 UL/ULC/FM GRV CHK VL |
3-78FP 78FP 3 UL/ULC/FM GRVD CHK VLV |
4-78FP 78FP 4 UL/ULC/FM GRVD CHK VLV |
5-78FP 78FP 5 UL/ULC/FM GRVD CHK VLV |
|||||
| Type | N/A Check Valve | |||||||||
| Style | N/A Grooved | |||||||||
| Valve Size | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | |||||
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | |||||||||
| Body Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | |||||||||
| Seat Material | N/A EPDM (Grade E) | |||||||||
| Disc Coating | N/A EPDM (Grade E) | |||||||||
| Max. Working Pressure | N/A 300 psi | |||||||||
| Application | N/A Recommended for water service, dilute acids, alkaline, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM SERVICES | |||||||||
| Anvil Product Number | N/A 7005010140 | N/A 7005010157 | N/A 7005010165 | N/A 7005010173 | N/A 7005010181 | |||||
| UPC Code | N/A 69029178419 | N/A 69029178420 | N/A 69029178421 | N/A 69029178422 | N/A 69029178423 | |||||
| HPH Code | N/A 605GR6789T | N/A 605GR6790A | N/A 605GR6790B | N/A 605GR6790C | N/A 605GR6790D | |||||
| Weight | N/A 7.5 lb | N/A 10.5 lb | N/A 11.5 lb | N/A 13.5 lb | N/A 19 lb | |||||
|
|
||||||||||