Batch CAD Cart (0)
  • Cart is empty
  • California AB1953 lead-free approved
  • Meets federal Safe Water Drinking Water Act, lead-free requirement
  • 200 lb. WOG/125 lb. WSP
  • ANSI/NSF 61.8 approved
  • Cast brass body
  • Forged brass disc
  • ISO 9001:2008 manufacturer
Unit of Measure
Items
9191L

Series 9191L 3/8 BRASS SWING CHECK VLV TE 200CWP NSF NL

9191L

Series 9191L 1/2 BRASS SWING CHECK VLV TE 200CWP NSF NL

9191L

Series 9191L 3/4 BRASS SWING CHECK VLV TE 200CWP NSF NL

9191L

Series 9191L 1 BRASS SWING CHECK VLV TE 200CWP NSF NL

9191L

Series 9191L 1-1/4 BRASS SWING CHECK VLV TE 200CWP NSF NL
Type N/A Check Valve
Style N/A Swing
Valve Size N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in
Body Material N/A Cast Brass Alloy C89550
Disc Material N/A Cast Brass Alloy C89550
Name Plate Material N/A Aluminium
Cap Material N/A Cast Brass Alloy C89550
Packing Material N/A Fibre “H”
Screw Material N/A Brass ASTM B16-C36000
Pin Material N/A Brass ASTM B16-C36000
Max. Rated Pressure N/A 200 psi
Product Number N/A 4347002800 N/A 4347002810 N/A 4347002820 N/A 4347002830 N/A 4347002840
UPC Code N/A 09220137056 N/A 09220137057 N/A 09220137058 N/A 09220137059 N/A 09220137060
HPH Code N/A NA
Weight N/A 0.41 lb N/A 0.41 lb N/A 0.54 lb N/A 0.74 lb N/A 1.33 lb