Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure
Items
SP755-EPDM-HR

CS 1/2P X 1/2P EPDM UNION

SP755-HNBR-HR

CS 1/2P X 1/2P HNBR UNION

SP755-EPDM-HR

CS 3/4P X 3/4P EPDM UNION

SP755-HNBR-HR

CS 3/4P X 3/4P HNBR UNION

SP755-EPDM-HR

CS 1P X 1P EPDM UNION
Type N/A Union
Nominal Size N/A 1/2 x 1/2 in N/A 1/2 x 1/2 in N/A 3/4 x 3/4 in N/A 3/4 x 3/4 in N/A 1 x 1 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP755
Product Number N/A 4342012100 N/A 4342002100 N/A 4342012110 N/A 4342002110 N/A 4342012120
UPC Code N/A 65280818001 N/A 65280817793 N/A 65280818002 N/A 65280817794 N/A 65280818003
HPH Code N/A 212SI9543A N/A 212SI9643A N/A 212SI9543B N/A 212SI9643B N/A 212SI9543C
Weight N/A 0.704 lb N/A 0.704 lb N/A 1.1 lb N/A 1.1 lb N/A 1.65 lb