Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure
Items
SP728-SP728R-EPDM-HR

CS 3/4P X 3/4P X 1/2FT E ADPTR TEE

SP728-SP728R-HNBR-HR

CS 3/4P X 3/4P X 1/2FT HNBR ADPT T

SP728-SP728R-EPDM-HR

CS 3/4P X 3/4P X 3/4FT EPDM ADPT T

SP728-SP728R-HNBR-HR

CS 3/4P X 3/4P X 3/4FT HNBR ADPT T

SP728-SP728R-EPDM-HR

CS 1P X 1P X 1/2FT EPDM ADAPTR TEE
Type N/A Tee Adapter (FPT)
Nominal Size N/A 3/4 x 3/4 x 1/2 in N/A 3/4 x 3/4 x 1/2 in N/A 3/4 x 3/4 x 3/4 in N/A 3/4 x 3/4 x 3/4 in N/A 1 x 1 x 1/2 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP728R N/A SP728R N/A SP728 N/A SP728 N/A SP728R
Product Number N/A 4342010800 N/A 4342000800 N/A 4342010810 N/A 4342000810 N/A 4342010820
UPC Code N/A 65280817931 N/A 65280817723 N/A 65280817932 N/A 65280817724 N/A 65280817933
HPH Code N/A 212SI9594 N/A 212SI9694 N/A 212SI9594A N/A 212SI9694A N/A 212SI9594B
Weight N/A 0.652 lb N/A 0.652 lb N/A 0.662 lb N/A 0.662 lb N/A 0.936 lb