Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure
Items
SP720-EPDM-HR

CS 1/2P X 1/2P X 1/2P EPDM TEE

SP720-HNBR-HR

CS 1/2P X 1/2P X 1/2P HNBR TEE

SP720-EPDM-HR

CS 3/4P X 3/4P X 3/4P EPDM TEE

SP720-HNBR-HR

CS 3/4P X 3/4P X 3/4P HNBR TEE

SP720-EPDM-HR

CS 11/4P X 11/4P X 11/4P EPDM TEE
Type N/A Tee
Nominal Size N/A 1/2 x 1/2 x 1/2 in N/A 1/2 x 1/2 x 1/2 in N/A 3/4 x 3/4 x 3/4 in N/A 3/4 x 3/4 x 3/4 in N/A 1 1/4 x 1 1/4 x 1 1/4 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP720
Product Number N/A 4342010400 N/A 4342000400 N/A 4342010420 N/A 4342000420 N/A 4342010490
UPC Code N/A 65280817895 N/A 65280817904 N/A 65280817896 N/A 65280817905 N/A 65280817898
HPH Code N/A 212SI9504A N/A 212SI9504G N/A 212SI9590 N/A 212SI9590F N/A 212SI9590A
Weight N/A 0.486 lb N/A 0.486 lb N/A 0.672 lb N/A 0.672 lb N/A 1.678 lb