Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure
Items
SP704R-EPDM-HR

CS 3/4P X 1/2P EPDM RED CPLG

SP704-HNBR-HR

CS 3/4P X 1/2P HNBR RED CPLG

SP704R-EPDM-HR

CS 1P X 1/2P EPDM RED CPLG

SP704-HNBR-HR

CS 1P X 1/2P HNBR RED CPLG

SP704R-EPDM-HR

CS 1P X 3/4P EPDM RED CPLG
Type N/A Reducer Smart Connect P x P
Nominal Size N/A 3/4 x 1/2 in N/A 3/4 x 1/2 in N/A 1 x 1/2 in N/A 1 x 1/2 in N/A 1 x 3/4 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP709R
Product Number N/A 4342004000 N/A 4342014000 N/A 4342004010 N/A 4342014010 N/A 4342004020
UPC Code N/A 65280817851 N/A 65280818059 N/A 65280817852 N/A 65280818060 N/A 65280817853
HPH Code N/A 212SI9612A N/A 212SI9512A N/A 212SI9612B N/A 212SI9512B N/A 212SI9612C
Weight N/A 0.327 kg N/A 0.327 kg N/A 0.459 kg N/A 0.459 kg N/A 0.491 kg