Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure
Items
SP705-SP705L-EPDM-HR

CS 1/2PX1/2P EPDM NO STOP CPLG

SP705-SP705L-HNBR-HR

CS 1/2PX1/2P HNBR NO STOP CPLG

SP705-SP705L-EPDM-HR

CS 3/4PX3/4P EPDM NO STOP CPLG

SP705-SP705L-HNBR-HR

CS 3/4PX3/4P HNBR NO STOP CPLG

SP705-SP705L-EPDM-HR

CS 1P X 1P EPDM NO STOP CPLG
Type N/A Coupling No Stop
Nominal Size N/A 1/2 x 1/2 in N/A 1/2 x 1/2 in N/A 3/4 x 3/4 in N/A 3/4 x 3/4 in N/A 1 x 1 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP705
Product Number N/A 4342012600 N/A 4342002600 N/A 4342012610 N/A 4342002610 N/A 4342012620
UPC Code N/A 65280818022 N/A 65280817814 N/A 65280818023 N/A 65280817815 N/A 65280818024
HPH Code N/A 212SI9510A N/A 212SI9610A N/A 212SI9510C N/A 212SI9610C N/A 212SI9510E
Weight N/A 0.308 lb N/A 0.308 lb N/A 0.441 lb N/A 0.441 lb N/A 0.628 lb