Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure
Items
SP704-EPDM-HR

CS 1/2P X 1/2P EPDM COUPLING

SP704-HNBR-HR

CS 1/2P X 1/2P HNBR COUPLING

SP704-EPDM-HR

CS 3/4P X 3/4P EPDM COUPLING

SP704-HNBR-HR

CS 3/4P X 3/4P HNBR COUPLING

SP704-EPDM-HR

CS 1P X 1P EPDM COUPLING
Type N/A Coupling
Nominal Size N/A 1/2 x 1/2 in N/A 1/2 x 1/2 in N/A 3/4 x 3/4 in N/A 3/4 x 3/4 in N/A 1 x 1 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP704
Product Number N/A 4342012400 N/A 4342002400 N/A 4342012410 N/A 4342002410 N/A 4342012420
UPC Code N/A 65280818013 N/A 65280817805 N/A 65280818014 N/A 65280817806 N/A 65280818015
HPH Code N/A 212SI9509A N/A 212SI9609A N/A 212SI9509C N/A 212SI9609C N/A 212SI9509E
Weight N/A 0.288 lb N/A 0.288 lb N/A 0.375 lb N/A 0.375 lb N/A 0.573 lb