Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure
Items
SP707-EPDM-HR

CS 1/2PX1/2MT EPDM ADAPTR CPLG

-SP707-HNBR-HR

CS 1/2PX1/2MT HNBR ADAPTR CPLG

SP707-EPDM-HR

CS 3/4PX3/4MT EPDM ADAPTR CPLG

-SP707-HNBR-HR

CS 3/4PX3/4MT HNBR ADAPTR CPLG

SP707-EPDM-HR

CS 1P X 1MT EPDM ADAPTER CPLG
Type N/A Adapter (MPT)
Nominal Size N/A 1/2 x 1/2 in N/A 1/2 x 1/2 in N/A 3/4 x 3/4 in N/A 3/4 x 3/4 in N/A 1 x 1 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
ASC_Category N/A Carbon press fittings
Figure Number N/A SP707
Product Number N/A 4342011400 N/A 4342001400 N/A 4342011410 N/A 4342001410 N/A 4342011420
UPC Code N/A 65280817950 N/A 65280817742 N/A 65280817951 N/A 65280817743 N/A 65280817952
HPH Code N/A 212SI9507A N/A 212SI9607A N/A 212SI9507C N/A 212SI9607C N/A 212SI9507E
Weight N/A 0.266 lb N/A 0.266 lb N/A 0.398 lb N/A 0.398 lb N/A 0.552 lb