Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.

 

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

 

SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure
Items
-SP749-EPDM-HR

CS 1/2PX1/2MS EPDM STRT 45 ELL

SP749-HNBR-HR

CS 1/2PX1/2MS HNBR STRT 45 ELL

-SP749-EPDM-HR

CS 3/4PX3/4MS EPDM STRT 45 ELL

SP749-HNBR-HR

CS 3/4PX3/4MS HNBR STRT 45 ELL

-SP749-EPDM-HR

CS 1P X 1MS EPDM STREET 45 ELL
Type N/A 45° Street Elbow
Nominal Size N/A 1/2 x 1/2 in N/A 1/2 x 1/2 in N/A 3/4 x 3/4 in N/A 3/4 x 3/4 in N/A 1 x 1 in
Material N/A Carbon Steel
O-Ring Material N/A EPDM N/A HNBR N/A EPDM N/A HNBR N/A EPDM
Figure Number N/A SP749
Product Number N/A 4342010280 N/A 4342000280 N/A 4342010290 N/A 4342000290 N/A 4342010300
UPC Code N/A 65280817886 N/A 65280817678 N/A 65280817887 N/A 65280817679 N/A 65280817888
HPH Code N/A 212SI9503A N/A 212SI9603A N/A 212SI9503C N/A 212SI9603C N/A 212SI9503E
Weight N/A 0.358 lb N/A 0.358 lb N/A 0.508 lb N/A 0.508 lb N/A 0.78 lb