| Items |
1/8-8170L Series 8170L - 1/8 BRASS BALL VLV TE 2PC FULL PORT 600CWP UL NL |
1/4-8170L Series 8170L - 1/4 BRASS BALL VLV TE 2PC FULL PORT 600CWP UL NL |
3/8-8170L Series 8170L - 3/8 BRASS BALL VLV TE 2PC FULL PORT 600CWP UL NL |
1/2-8170L Series 8170L - 1/2 BRASS BALL VLV TE 2PC FULL PORT 600CWP ULFM NL |
3/4-8170L Series 8170L - 3/4 BRASS BALL VLV TE 2PC FULL PORT 600CWP ULFM NL |
|||||
| Industry Standards/Certifications | N/A Certified to NSF/ANSI 372 Approved under ANSI/ASME B16.33 Conforms to MSS-SP110 | |||||||||
| Type | N/A 2-Piece Ball Valve | |||||||||
| Style | N/A Full Port | |||||||||
| Valve Size | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | |||||
| Operation Type | N/A Handle | |||||||||
| Body Material | N/A Lead-free Forged Brass ASTM B-36, C28000 | |||||||||
| Body End Cap Material | N/A Forged Brass ASTM B-36, C28000 | |||||||||
| Seat Material | N/A PTFE | |||||||||
| Stem Material | N/A Brass ASTM B-36, C28000 | |||||||||
| Stem Packing Material | N/A PTFE | |||||||||
| Ball Material | N/A Chrome Plated, Brass ASTM B-36, C28000 | |||||||||
| Handle Material | N/A Forged Steel ASTM-A-283-D | |||||||||
| Handle Nut Material | N/A Forged Steel ASTM - AISI-1010 | |||||||||
| Packing Nut Material | N/A Brass ASTM B-16, C36000 | |||||||||
| Lead Content | N/A Lead-Free | |||||||||
| Medium | N/A Drinking Water | |||||||||
| Flow Coefficient Cv | N/A 6.5 | N/A 6.5 | N/A 6.5 | N/A 10 | N/A 26 | |||||
| Pressure [Max] | N/A 600 psi | |||||||||
| Product Number | N/A Contact ASC-ES Sales | N/A 4347002200 | N/A 4347002210 | N/A 4347002220 | N/A 4347002230 | |||||
| UPC Code | N/A NA | N/A 09220138348 | N/A 09220138349 | N/A 09220138350 | N/A 09220138351 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.34 lb | N/A 0.34 lb | N/A 0.34 lb | N/A 0.42 lb | N/A 0.83 lb | |||||
|
|
||||||||||