Batch CAD Cart (0)
  • Cart is empty
  • Meets Federal Safe Water Drinking Water
  • Act, lead-free requirement
  • Certified to NSF/ANSI 372
  • 600 lb. WOG, 150 lb.WSP
  • Full port
  • Lead-free forged brass body
  • Blow-out proof stem
  • ISO 9001:2008 manufacturer
Unit of Measure
Items
8145L

Series 8145L - 1/4 BRASS BALL VLV TE FULL PORT 600CWP NL

8145L

Series 8145L - 3/8 BRASS BALL VLV TE FULL PORT 600CWP NL

8145L

Series 8145L - 1/2 BRASS BALL VLV TE FULL PORT 600CWP NL

8145L

Series 8145L - 3/4 BRASS BALL VLV TE FULL PORT 600CWP NL

8145L

Series 8145L - 1 BRASS BALL VLV TE FULL PORT 600CWP NL
Industry Standards/Certifications N/A Certified to NSF/ANSI 372
Type N/A Ball Valve
Style N/A Full Port
Valve Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in
Operation Type N/A Handle
Body Material N/A Brass ASTM B-36, C28000
Body End Cap Material N/A Brass ASTM B-36, C28000
Seat Material N/A PTFE
Stem Material N/A Brass ASTM B-36, C28000
Stem Packing Material N/A PTFE
Ball Material N/A Chrome Plated, Brass ASTM B-36, C28000
Handle Material N/A Forged Steel ASTM A283 (Zinc Plated)
Handle Nut Material N/A Forged Steel ASTM A283 (Zinc Plated)
Packing Nut Material N/A Brass ASTM B-36, C28000
Lead Content N/A Lead-Free
Medium N/A Drinking Water
Pressure [Max] N/A 600 psi
Product Number N/A 4347001010 N/A 4347001030 N/A 4347001050 N/A 4347001070 N/A 4347001090
UPC Code N/A 09220137652 N/A 09220137653 N/A 09220137654 N/A 09220137655 N/A 09220137656
HPH Code N/A NA
Weight N/A 0.40 lb N/A 0.30 lb N/A 0.40 lb N/A 0.6 lb N/A 0.9 lb