WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
| Items |
1/4-8145 Series 8145 - 1/4 BRASS BALL VLV TE FULL PORT 600CWP |
3/8-8145 Series 8145 - 3/8 BRASS BALL VLV TE FULL PORT 600CWP |
1/2-8145 Series 8145 - 1/2 BRASS BALL VLV TE FULL PORT 600CWP |
3/4-8145 Series 8145 - 3/4 BRASS BALL VLV TE FULL PORT 600CWP |
1-8145 Series 8145 - 1 BRASS BALL VLV TE FULL PORT 600CWP |
|||||
| Industry Standards/Certifications | N/A Certified to NSF/ANSI 61-8 | |||||||||
| Type | N/A Ball Valve | |||||||||
| Style | N/A Full Port | |||||||||
| Valve Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
| Operation Type | N/A Handle | |||||||||
| Body Material | N/A Forged Brass ASTM B-124, C37700 | |||||||||
| Body End Cap Material | N/A Forged Brass ASTM B-455, C38500 | |||||||||
| Seat Material | N/A PTFE | |||||||||
| Stem Material | N/A Brass ASTM B-124, C37700 | |||||||||
| Stem Packing Material | N/A PTFE | |||||||||
| Ball Material | N/A Chrome Plated, Brass ASTM B-124, C37700 | |||||||||
| Handle Material | N/A Forged Steel ASTM A283 (Zinc Plated) | |||||||||
| Handle Nut Material | N/A Forged Steel ASTM A283 (Zinc Plated) | |||||||||
| Packing Nut Material | N/A Brass ASTM B-124, C37700 | |||||||||
| Pressure [Max] | N/A 600 psi | |||||||||
| Product Number | N/A 4347001000 | N/A 4347001020 | N/A 4347001040 | N/A 4347001060 | N/A 4347001080 | |||||
| UPC Code | N/A 09220134563 | N/A 09220134564 | N/A 09220134565 | N/A 09220134566 | N/A 09220134567 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.40 lb | N/A 0.30 lb | N/A 0.40 lb | N/A 0.6 lb | N/A 0.9 lb | |||||
|
|
||||||||||