Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Full Port
  • 600 CWP
  • Forged Brass
  • Threaded End Connections
  • Blow-Out Proof Stem
  • Lockable Lever Handle

Applicable Standards
  • Threaded Ends ASME B16.11

Options
  • Lockable Oval Handle
Unit of Measure
Items
Series-10

Series 10 - 1/4 1011TTE FULL PORT BRASS

Series-10

Series 10 - 1/4 1011TTE W/ OVAL HANDLE

Series-10

Series 10 - 3/8 1011TTE FULL PORT BRASS

Series-10

Series 10 - 3/8 1011TTE W/ OVAL HANDLE

Series-10

Series 10 - 1/2 1011TTE FULL PORT BRASS
Industry Standards/Certifications N/A ASME B16.11
Type N/A 2-Piece Ball Valve
Style N/A Full Port
Valve Size N/A 1/4 in N/A 1/4 in N/A 3/8 in N/A 3/8 in N/A 1/2 in
End Type N/A Threaded FNPT
Operation Type N/A Lockable Lever Handle N/A Lockable Oval Handle N/A Lockable Lever Handle N/A Lockable Oval Handle N/A Lockable Lever Handle
Body Material N/A Forged Brass
Seat Material N/A PTFE
Stem Material N/A Brass
Ball Material N/A Chrome Plated Brass
Handle Material N/A Zinc Plated Steel
Handle Sleeve Material N/A PVC
Handle Nut Material N/A Steel
Handle Washer Material N/A Steel
Packing Nut Material N/A Brass
Stem Packing Material N/A PTFE
End Piece Material N/A Forged Brass
Pressure [Max] N/A 600 psi
Product Number N/A 4351000020 N/A 4315001000 N/A 4351000040 N/A 4351000240 N/A 4351000060
UPC Code N/A 09220140558 N/A NULL N/A 09220140559 N/A 09220140630 N/A 09220140560
HPH Code N/A NA
Weight N/A 0.30 lb N/A 0.30 lb N/A 0.30 lb N/A 0.30 lb N/A 0.5 lb