Batch CAD Cart (0)
  • Cart is empty
Anvil International offers the broadest line of malleable iron fitting sizes in both black and galvanized finishes. Every fitting is manufactured and tested to meet Anvil’s strict quality standards. All Anvil Class 150/300 Malleable Iron Fittings conform to ASME B16.3 and unions conform to ASME B16.39. All elbows and tees 3/8" (10 DN) and larger are 100% gas tested at a minimum of 100 PSI. (6.9 bar)
Unit of Measure
Items
J-3300

J-3300 1/4 BLK MI 300 ALL IRON UNION

J-3300

J-3300 3/8 BLK MI 300 ALL IRON UNION

J-3300

J-3300 1/2 BLK MI 300 ALL IRON UNION

J-3300

J-3300 3/4 BLK MI 300 ALL IRON UNION

J-3300

J-3300 1 BLK MI 300 ALL IRON UNION
Industry Standards/Certifications N/A ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39
Type N/A Union
Style N/A FNPT x FNPT
Nominal Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in
Material N/A Malleable Iron conforming ASTM A-197
Coatings N/A Black
Max. Rated Pressure N/A 600 psi
Product Number N/A 0312703408 N/A 0312703606 N/A 0312703804 N/A 0312704000 N/A 0312704208
UPC Code N/A 69029103365 N/A 69029103366 N/A 69029103367 N/A 69029103368 N/A 69029103369
HPH Code N/A 005GR0887 N/A 005GR0888 N/A 005GR0889 N/A 005GR0890 N/A 005GR0891
Weight N/A 0.27 lb N/A 0.37 lb N/A 0.51 lb N/A 0.76 lb N/A 1.2 lb