Batch CAD Cart (0)
  • Cart is empty

Each gauge features an impact and corrosion resistant case made from ABS plastic (liquid filled gauge features a stainless steel case, air/water gauge is available with plastic or stainless steel case). Features phosphor bronze bourdon tube movement with white enameled brass dial face with large numbers for easy reading. Dual scale to 300 PSI/2000Kpa. UL/ULc Listed and FM Approved.

Unit of Measure
Items
FPPI Pressure Gauges

Water Gauge, 0-300psi

FPPI Pressure Gauges

Air Gauge, 0-300psi

FPPI Pressure Gauges

Air Gauge w/Retard, 250psi

FPPI Pressure Gauges

Air-Water Gauge, 0-300psi

FPPI Pressure Gauges

Air-Water Gauge, 0-300psi, Ste
Industry Standards/Certifications N/A UL/ULc Listed and FM Approved
Type N/A Gauge
Medium N/A Water N/A Air N/A Air N/A Air-Water N/A Air-Water
Max Working Pressure N/A 300 psi N/A 300 psi N/A 250 psi N/A 300 psi N/A 300 psi
Product Number N/A 4398000000 N/A 4398000020 N/A 4398000030 N/A 4398000040 N/A 4398000050
UPC Code N/A 87989800571 N/A 87989800572 N/A 87989800573 N/A 87989800574 N/A 87989800794
HPH Code N/A NA
Weight N/A 0.48 lb N/A 0.48 lb N/A 0.48 lb N/A 0.48 lb N/A 0.66 lb