Batch CAD Cart (0)
  • Cart is empty
ASC-ESFlex Flexible connectors are used to prevent damage to pumps caused by piping stress. ASC-ESFlex connectors also absorb vibration and noise found in pump installations. ASC-ESFlex connectors are easily installed and reduce the possibility of pump failure.
They are designed to be pressure tested 1.5 times their maximum rated working pressure and manufactured with a 4:1 safety factor. Their compact design saves valuable space.
ASC-ESFlex connectors are manufactured with 321 stainless steel annular corrugated close pitch metal flexible hose. Other stainless steel and corrosion resistant alloys are available. Contact your ASC Engineered Solutions™ Representative for additional information.
Unit of Measure
Items
af-21-gf

AF-21-GF 2X12 GRVDXFLG CONNECTOR

af-21-gf

AF-21-GF 21/2X12 GRVDXFLG CONNECTOR

af-21-gf

AF-21-GF 3X12 GRVDXFLG CONNECTOR

af-21-gf

AF-21-GF 3X13 GRVDXFLG CONNECTOR

af-21-gf

AF-21-GF 4X12 GRVDXFLG CONNECTOR
Type N/A Flex Connector
Style N/A Grooved x Flanged
Nominal Size N/A 2 in N/A 2 1/2 in N/A 3 in N/A 3 in N/A 4 in
Pressure at 70 °F N/A 31.0 psi N/A 20.7 psi N/A 19.0 psi N/A 19.0 psi N/A 18.6 psi
Material N/A BRAID: Stainless Steel Type 304 ENDS: Schedule 40 Carbon Steel Grooved-Ends HOSE: 300 Series Stainless Steel
Operating Temperature [Min] N/A -400 ºF
Operating Temperature [Max] N/A 1,500 ºF
Model or 10 dig. # N/A AF0390232197 N/A AF0390232213 N/A AF0390232171 N/A N/A AF0390232189
Product Number N/A 0390232197 N/A 0390232213 N/A 0390232171 N/A 0390232221 N/A 0390232189
UPC Code N/A 69029158482 N/A 69029158483 N/A 69029161756 N/A 69029158484 N/A 69029162058
HPH Code N/A
Weight N/A 7.2 lb N/A 8.5 lb N/A 10.40 lb N/A 10.6 lb N/A 14 lb