Batch CAD Cart (0)
  • Cart is empty
Grooved-end Wye-Strainers are designed to strain debris and foreign matter from piping systems and thus provide inexpensive protection for costly pumps, meters and other components. The Strainer can be installed quickly and easily with two mechanical couplings and the straight flow through design provides for lower pressure drop. This strainer features a stainless steel screen that is secured with an end cap and mechanical coupling. Cleaning and maintenance of the screen can be accomplished easily by removing the coupling. The Strainer is suitable for vertical and horizontal installations.
Unit of Measure
Items
768G

768G 2 GRVD Y-STRAINER

768G

768G 21/2 GRVD Y-STRAINER

768G

768G 3 GRVD Y-STRAINER

768G

768G 4 GRVD Y-STRAINER

768G

768G 5 GRVD Y-STRAINER
Type N/A “Wye” Strainer
Style N/A Grooved-end
Nominal Size N/A 2 in N/A 2 1/2 in N/A 3 in N/A 4 in N/A 5 in
Body Material N/A Ductile Iron ASTM A 536 Grade 65-45-12
End Cap Material N/A Ductile iron ASTM A 536 Grade 65-45-12
Coupling Material N/A Ductile iron ASTM A 536 Grade 65-45-12
Gasket Material N/A EPDM Temperature range -40°F - +230°F (-40° to 110°C) - Standard Nitrile Temperature range -20°F to 180°F (-29° to 82°C) - Special Request
Blow Down Port Material N/A tapped with plug
Screen Material N/A Type 304 Stainless Steel to ASTM A 240 1/16" (1.6 mm) perforations (12 mesh) N/A Type 304 Stainless Steel to ASTM A 240 1/16" (1.6 mm) perforations (12 mesh) N/A Type 304 Stainless Steel to ASTM A 240 1/16" (1.6 mm) perforations (12 mesh) N/A Type 304 Stainless Steel to ASTM A 240 1/8" (3.2 mm) perforations (6 mesh) N/A Type 304 Stainless Steel to ASTM A 240 1/8" (3.2 mm) perforations (6 mesh)
Body Finish N/A Rust inhibiting paint – Color: ORANGE
Product Number N/A 0766601009 N/A 0766601017 N/A 0766601025 N/A 0766601033 N/A 0766601082
UPC Code N/A 69029159542 N/A 69029159543 N/A 69029159544 N/A 69029159545 N/A 66242801423
HPH Code N/A
Weight N/A 11 lb N/A 14 lb N/A 20 lb N/A 32 lb N/A 46 lb