Item # | 
                        
                            CAD | 
                        
                            Variant | 
                        
                            Finish | 
                        
                            Pipe Size | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|
| 2 1/2-264-Plain-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Plain | Pipe Size N/A 2-1/2 in | Weight N/A 9 lb | 
| 2 1/2-264-Galvanized-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Zinc Plated | Pipe Size N/A 2-1/2 in | Weight N/A 9 lb | 
| 2 1/2-264-Plain-Saddle | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Saddle Only | Finish N/A Plain | Pipe Size N/A 2-1/2 in | Weight N/A 4.8 lb | 
| 2 1/2-264-Galvanized-Saddle | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Saddle Only | Finish N/A Zinc Plated | Pipe Size N/A 2-1/2 in | Weight N/A 4.8 lb | 
| 3-264-Plain-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Plain | Pipe Size N/A 3 in | Weight N/A 9.20 lb | 
| 3-264-Galvanized-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Zinc Plated | Pipe Size N/A 3 in | Weight N/A 9.20 lb | 
| 3-264-Plain-Saddle | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Saddle Only | Finish N/A Plain | Pipe Size N/A 3 in | Weight N/A 5 lb | 
| 3-264-Galvanized-Saddle | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Saddle Only | Finish N/A Zinc Plated | Pipe Size N/A 3 in | Weight N/A 5 lb | 
| 3 1/2-264-Plain-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Plain | Pipe Size N/A 3 1/2 in | Weight N/A 9.4 lb | 
| 3 1/2-264-Galvanized-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Zinc Plated | Pipe Size N/A 3 1/2 in | Weight N/A 9.4 lb | 
| 3 1/2-264-Plain-Saddle | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Saddle Only | Finish N/A Plain | Pipe Size N/A 3 1/2 in | Weight N/A 5.20 lb | 
| 3 1/2-264-Galvanized-Saddle | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Saddle Only | Finish N/A Zinc Plated | Pipe Size N/A 3 1/2 in | Weight N/A 5.20 lb | 
| 4-264-Plain-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Plain | Pipe Size N/A 4 in | Weight N/A 15 lb | 
| 4-264-Galvanized-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Zinc Plated | Pipe Size N/A 4 in | Weight N/A 15 lb | 
| 4-264-Plain-Saddle | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Saddle Only | Finish N/A Plain | Pipe Size N/A 4 in | Weight N/A 7.6 lb | 
| 4-264-Galvanized-Saddle | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Saddle Only | Finish N/A Zinc Plated | Pipe Size N/A 4 in | Weight N/A 7.6 lb | 
| 5-264-Plain-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Plain | Pipe Size N/A 5 in | Weight N/A 16.7 lb | 
| 5-264-Galvanized-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Zinc Plated | Pipe Size N/A 5 in | Weight N/A 16.7 lb | 
| 5-264-Plain-Saddle | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Saddle Only | Finish N/A Plain | Pipe Size N/A 5 in | Weight N/A 8.3 lb | 
| 5-264-Galvanized-Saddle | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Saddle Only | Finish N/A Zinc Plated | Pipe Size N/A 5 in | Weight N/A 8.3 lb | 
| 6-264-Plain-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Plain | Pipe Size N/A 6 in | Weight N/A 17.7 lb | 
| 6-264-Galvanized-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Zinc Plated | Pipe Size N/A 6 in | Weight N/A 17.7 lb | 
| 6-264-Plain-Saddle | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Saddle Only | Finish N/A Plain | Pipe Size N/A 6 in | Weight N/A 10.3 lb | 
| 6-264-Galvanized-Saddle | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Saddle Only | Finish N/A Zinc Plated | Pipe Size N/A 6 in | Weight N/A 10.3 lb | 
| 8-264-Plain-Complete | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Variant N/A Complete | Finish N/A Plain | Pipe Size N/A 8 in | Weight N/A 20.2 lb |