Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 2 1/2x1 1/4-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/4 in | Coatings N/A Black | Weight N/A 1.1 lb |
| 2 1/2x1 1/2-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 1 1/2 in | Coatings N/A Black | Weight N/A 1.38 lb |
| 2 1/2x2-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 2 1/2 x 2 in | Coatings N/A Black | Weight N/A 0.97 lb |
| 3x1-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 in | Coatings N/A Black | Weight N/A 1.48 lb |
| 3x1 1/4-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/4 in | Coatings N/A Black | Weight N/A 1.57 lb |
| 3x1 1/2-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 1 1/2 in | Coatings N/A Black | Weight N/A 1.62 lb |
| 3x2-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 in | Coatings N/A Black | Weight N/A 2.10 lb |
| 3x2 1/2-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 x 2 1/2 in | Coatings N/A Black | Weight N/A 1.84 lb |
| 3 1/2x3-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3 1/2 x 3 in | Coatings N/A Black | Weight N/A 2.93 lb |
| 4x3/4-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 3/4 in | Coatings N/A Black | Weight N/A 2.10 lb |
| 4x1-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 in | Coatings N/A Black | Weight N/A 2.48 lb |
| 4x1 1/4-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/4 in | Coatings N/A Black | Weight N/A 2.6 lb |
| 4x1 1/2-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 1 1/2 in | Coatings N/A Black | Weight N/A 2.74 lb |
| 4x2-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 in | Coatings N/A Black | Weight N/A 2.81 lb |
| 4x2 1/2-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 2 1/2 in | Coatings N/A Black | Weight N/A 2.91 lb |
| 4x3-3383-Black |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 4 x 3 in | Coatings N/A Black | Weight N/A 2.98 lb |
| 3/4x1/2-3383-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 3/4 x 1/2 in | Coatings N/A Galvanized | Weight N/A 0.11 lb |
| 1x1/8-3383-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/8 in | Coatings N/A Galvanized | Weight N/A 0.18 lb |
| 1x1/4-3383-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/4 in | Coatings N/A Galvanized | Weight N/A 0.21 lb |
| 1x3/8-3383-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 3/8 in | Coatings N/A Galvanized | Weight N/A 0.20 lb |
| 1x1/2-3383-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 1/2 in | Coatings N/A Galvanized | Weight N/A 0.22 lb |
| 1x3/4-3383-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 x 3/4 in | Coatings N/A Galvanized | Weight N/A 0.18 lb |
| 1 1/4x1/4-3383-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1/4 in | Coatings N/A Galvanized | Weight N/A 0.30 lb |
| 1 1/4x3/8-3383-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 3/8 in | Coatings N/A Galvanized | Weight N/A 0.28 lb |
| 1 1/4x1/2-3383-Galvanized |
CAD
N/A |
BIM
N/A |
Nominal Size N/A 1 1/4 x 1/2 in | Coatings N/A Galvanized | Weight N/A 0.32 lb |