Batch CAD Cart (0)
  • Cart is empty
Service: For the support of piping where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
Maximum Load: As indicated at 70° F see page 141 for rating factor at higher temperatures.
Features:
  • No lubrication required.
  • Designed to minimize heat loss.
  • Allows up to 3" of insulation on Types 1, 2, 4 & 5 and up to 2 1/2" of insulation on Types 3 & 6.
  • Allows up to 10" travel standard
  • Weld in place design.
Ordering: Specify figure number, type, name, finish and any other option desired.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
626 - 650 of 767 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Style

Configuration

Assembly

Pipe Size (in)

Finish

Item #

Configuration

Assembly

Pipe Size

Finish

Weight

N/A Type 4 N/A Welded N/A 18 in N/A Plain N/A 20.25 lb
N/A Type 4 N/A Welded N/A 18 in N/A Galvanized N/A 20.25 lb
N/A Type 4 N/A Bolted N/A 18 in N/A Plain N/A 48.05 lb
N/A Type 4 N/A Bolted N/A 18 in N/A Galvanized N/A 48.05 lb
N/A Type 4 N/A Bolted N/A 18 in N/A Plain N/A 20.25 lb
N/A Type 4 N/A Bolted N/A 18 in N/A Galvanized N/A 20.25 lb
N/A Type 5 N/A Welded N/A 18 in N/A Plain N/A 49.04 lb
N/A Type 5 N/A Welded N/A 18 in N/A Galvanized N/A 49.04 lb
N/A Type 5 N/A Welded N/A 18 in N/A Plain N/A 21.24 lb
N/A Type 5 N/A Welded N/A 18 in N/A Galvanized N/A 20.34 lb
N/A Type 5 N/A Bolted N/A 18 in N/A Plain N/A 49.04 lb
N/A Type 5 N/A Bolted N/A 18 in N/A Galvanized N/A 49.04 lb
N/A Type 5 N/A Bolted N/A 18 in N/A Plain N/A 21.24 lb
N/A Type 5 N/A Bolted N/A 18 in N/A Galvanized N/A 21.24 lb
N/A Type 6 N/A Welded N/A 18 in N/A Plain N/A 50.88 lb
N/A Type 6 N/A Welded N/A 18 in N/A Galvanized N/A 50.88 lb
N/A Type 6 N/A Welded N/A 18 in N/A Plain N/A 23.08 lb
N/A Type 6 N/A Welded N/A 18 in N/A Galvanized N/A 23.08 lb
N/A Type 6 N/A Bolted N/A 18 in N/A Plain N/A 50.88 lb
N/A Type 6 N/A Bolted N/A 18 in N/A Galvanized N/A 50.88 lb
N/A Type 6 N/A Bolted N/A 18 in N/A Plain N/A 23.08 lb
N/A Type 6 N/A Bolted N/A 18 in N/A Galvanized N/A 23.08 lb
N/A Type 1 N/A Welded N/A 20 in N/A Plain N/A 47.79 lb
N/A Type 1 N/A Welded N/A 20 in N/A Galvanized N/A 47.79 lb
N/A Type 1 N/A Welded N/A 20 in N/A Plain N/A 15.89 lb
626 - 650 of 767 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »