
Item # |
CAD |
Finish |
Pipe Size |
Rod Size |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 2-191-Plain |
N/A |
N/A Plain | N/A 2 in | N/A 5/8 in | N/A 1.2 lb | |
| 2-191-Galvanized |
N/A |
N/A Zinc Plated | N/A 2 in | N/A 5/8 in | N/A 1.2 lb | |
| 2 1/2-191-Plain |
N/A |
N/A Plain | N/A 2-1/2 in | N/A 5/8 in | N/A 1.4 lb | |
| 2 1/2-191-Galvanized |
N/A |
N/A Zinc Plated | N/A 2-1/2 in | N/A 5/8 in | N/A 1.4 lb | |
| 3-191-Plain |
N/A |
N/A Plain | N/A 3 in | N/A 5/8 in | N/A 1.6 lb | |
| 3-191-Galvanized |
N/A |
N/A Zinc Plated | N/A 3 in | N/A 5/8 in | N/A 1.6 lb | |
| 3 1/2-191-Plain |
N/A |
N/A Plain | N/A 3 1/2 in | N/A 5/8 in | N/A 2.6 lb | |
| 3 1/2-191-Galvanized |
N/A |
N/A Zinc Plated | N/A 3 1/2 in | N/A 5/8 in | N/A 2.6 lb | |
| 4-191-Plain |
N/A |
N/A Plain | N/A 4 in | N/A 0.875 in | N/A 3.0 lb | |
| 4-191-Galvanized |
N/A |
N/A Zinc Plated | N/A 4 in | N/A 0.875 in | N/A 3.0 lb | |
| 5-191-Plain |
N/A |
N/A Plain | N/A 5 in | N/A 0.875 in | N/A 3.20 lb | |
| 5-191-Galvanized |
N/A |
N/A Zinc Plated | N/A 5 in | N/A 0.875 in | N/A 3.20 lb | |
| 6-191-Plain |
N/A |
N/A Plain | N/A 6 in | N/A 1 in | N/A 4.9 lb | |
| 6-191-Galvanized |
N/A |
N/A Zinc Plated | N/A 6 in | N/A 1 in | N/A 4.9 lb | |
| 8-191-Plain |
N/A |
N/A Plain | N/A 8 in | N/A 1 in | N/A 6.2 lb | |
| 8-191-Galvanized |
N/A |
N/A Zinc Plated | N/A 8 in | N/A 1 in | N/A 6.2 lb | |
| 10-191-Plain |
N/A |
N/A Plain | N/A 10 in | N/A 1.25 in | N/A 10.5 lb | |
| 10-191-Galvanized |
N/A |
N/A Zinc Plated | N/A 10 in | N/A 1.25 in | N/A 10.5 lb | |
| 12-191-Plain |
N/A |
N/A Plain | N/A 12 in | N/A 1.25 in | N/A 11.8 lb | |
| 12-191-Galvanized |
N/A |
N/A Zinc Plated | N/A 12 in | N/A 1.25 in | N/A 11.8 lb |