
Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 2X2X1-T-2-GAL |
N/A |
N/A |
N/A 2x2x1 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 2.6 lb | |
| 2X2X1-T-2-PTD |
N/A |
N/A |
N/A 2x2x1 | N/A Rust inhibiting paint Color: ORANGE | N/A 2.6 lb | |
| 2X2X1 1/4-T-2-GAL |
N/A |
N/A |
N/A 2x2x1 1/4 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 3.0 lb | |
| 2X2X1 1/4-T-2-PTD |
N/A |
N/A |
N/A 2x2x1 1/4 | N/A Rust inhibiting paint Color: ORANGE | N/A 3.0 lb | |
| 2X2X1 1/2-T-2-GAL |
N/A |
N/A |
N/A 2x2x1 1/2 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 3.0 lb | |
| 2X2X1 1/2-T-2-PTD |
N/A |
N/A |
N/A 2x2x1 1/2 | N/A Rust inhibiting paint Color: ORANGE | N/A 3.0 lb | |
| 2 1/2X2 1/2X1-T-2-GAL |
N/A |
N/A |
N/A 2 1/2x2 1/2x1 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 4.4 lb | |
| 2 1/2X2 1/2X1-T-2-PTD |
N/A |
N/A |
N/A 2 1/2x2 1/2x1 | N/A Rust inhibiting paint Color: ORANGE | N/A 4.4 lb | |
| 2 1/2X2 1/2X1 1/4-T-2-GAL |
N/A |
N/A |
N/A 2 1/2x2 1/2x1 1/4 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 4.4 lb | |
| 2 1/2X2 1/2X1 1/4-T-2-PTD |
N/A |
N/A |
N/A 2 1/2x2 1/2x1 1/4 | N/A Rust inhibiting paint Color: ORANGE | N/A 4.4 lb | |
| 2 1/2X2 1/2X1 1/2-T-2-GAL |
N/A |
N/A |
N/A 2 1/2x2 1/2x1 1/2 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 4.4 lb | |
| 2 1/2X2 1/2X1 1/2-T-2-PTD |
N/A |
N/A |
N/A 2 1/2x2 1/2x1 1/2 | N/A Rust inhibiting paint Color: ORANGE | N/A 4.4 lb | |
| 2 1/2X2 1/2X2-T-2-GAL |
N/A |
N/A |
N/A 2 1/2x2 1/2x2 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 4.6 lb | |
| 2 1/2X2 1/2X2-T-2-PTD |
N/A |
N/A |
N/A 2 1/2x2 1/2x2 | N/A Rust inhibiting paint Color: ORANGE | N/A 4.6 lb | |
| 3X3X1-T-2-GAL |
N/A |
N/A |
N/A 3x3x1 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 6.1 lb | |
| 3X3X1-T-2-PTD |
N/A |
N/A |
N/A 3x3x1 | N/A Rust inhibiting paint Color: ORANGE | N/A 6.1 lb | |
| 3X3X1 1/4-T-2-GAL |
N/A |
N/A |
N/A 3x3x1 1/4 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 6.1 lb | |
| 3X3X1 1/4-T-2-PTD |
N/A |
N/A |
N/A 3x3x1 1/4 | N/A Rust inhibiting paint Color: ORANGE | N/A 6.1 lb | |
| 3X3X1 1/2-T-2-GAL |
N/A |
N/A |
N/A 3x3x1 1/2 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 6.1 lb | |
| 3X3X1 1/2-T-2-PTD |
N/A |
N/A |
N/A 3x3x1 1/2 | N/A Rust inhibiting paint Color: ORANGE | N/A 6.1 lb | |
| 3X3X2-T-2-GAL |
N/A |
N/A |
N/A 3x3x2 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 6.1 lb | |
| 3X3X2-T-2-PTD |
N/A |
N/A |
N/A 3x3x2 | N/A Rust inhibiting paint Color: ORANGE | N/A 6.1 lb | |
| 3X3X2 1/2-T-2-GAL |
N/A |
N/A |
N/A 3x3x2 1/2 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 6.1 lb | |
| 3X3X2 1/2-T-2-PTD |
N/A |
N/A |
N/A 3x3x2 1/2 | N/A Rust inhibiting paint Color: ORANGE | N/A 6.1 lb | |
| 4X4X1-T-2-GAL |
N/A |
N/A |
N/A 4x4x1 | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A 11 lb |