
Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1/4-3165-Black |
N/A |
N/A |
N/A 1/4 in | N/A Black | N/A 0.35 lb | |
| 3/4-3165-Black |
N/A |
N/A |
N/A 3/4 in | N/A Black | N/A 1.25 lb | |
| 1-3165-Black |
N/A |
N/A |
N/A 1 in | N/A Black | N/A 1.90 lb | |
| 1 1/4-3165-Black |
N/A |
N/A |
N/A 1 1/4 in | N/A Black | N/A 3.23 lb | |
| 1 1/2-3165-Black |
N/A |
N/A |
N/A 1 1/2 in | N/A Black | N/A 4.2 lb | |
| 2-3165-Black |
N/A |
N/A |
N/A 2 in | N/A Black | N/A 6.49 lb | |
| 3/4-3165-Galvanized |
N/A |
N/A |
N/A 3/4 in | N/A Galvanized | N/A 1.25 lb |